---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\drill.art' ----   Mon Sep  7 15:20:40 2020

D11   --> D100
D12   --> D101
D10   --> D102
D13   --> D103
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\L2.art' ----   Mon Sep  7 15:20:40 2020

D10   --> D104
D11   --> D105
D13   --> D106
D12   --> D107
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\L3.art' ----   Mon Sep  7 15:20:40 2020

D10   --> D108
D11   --> D109
D12   --> D110
D14   --> D111
D13   --> D112
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\silk_bottom.art' ----   Mon Sep  7 15:20:40 2020

D10   --> D113
D11   --> D114
D12   --> D115
D13   --> D116
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\silk_top.art' ----   Mon Sep  7 15:20:40 2020

D10   --> D117
D11   --> D118
D12   --> D119
D13   --> D120
D14   --> D121
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\soldmask_bottom.art' ----   Mon Sep  7 15:20:40 2020

D12   --> D122
D11   --> D123
D10   --> D124
D13   --> D125
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\soldmask_top.art' ----   Mon Sep  7 15:20:40 2020

D11   --> D126
D12   --> D127
D10   --> D128
D15   --> D129
D14   --> D130
D17   --> D131
D16   --> D132
D13   --> D133
-----------------------------------------------------------------


   ---- Transcoding 'C:\srf04\Agama\Agama_704k_EM_Designs\CC1352P1F64EM-XD7793-XD24-PA9093\export\Gerber\Top.art' ----   Mon Sep  7 15:20:40 2020

D41   --> D134
D39   --> D135
D35   --> D136
D16   --> D137
D29   --> D138
D36   --> D139
D32   --> D140
D19   --> D141
D18   --> D142
D38   --> D143
D34   --> D144
D28   --> D145
D27   --> D146
D25   --> D147
D23   --> D148
D22   --> D149
D20   --> D150
D42   --> D151
D31   --> D152
D13   --> D153
D17   --> D154
D14   --> D155
D40   --> D156
D37   --> D157
D26   --> D158
D24   --> D159
D21   --> D160
D33   --> D161
D15   --> D162
D30   --> D163
-----------------------------------------------------------------